Properties
Version | FieldPower® enclosures, 181 mm, 192 mm, 87 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black |
Order No. | 1121950000 |
Type | BG GHDE 10P HO PT6 |
GTIN (EAN) | 4032248903016 |
Qty. | 10 items |
Depth | 87 mm |
Depth (inches) | 3.425 inch |
Height | 181 mm |
Height (inches) | 7.126 inch |
Width | 192 mm |
Width (inches) | 7.559 inch |
Net weight | 394.77 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 210f646e-64fd-46de-9a7c-8dff222ea2cb |
Material | Polycarbonate, glass fibre reinforced |
Enclosure material | glass-fibre reinforced polycarbonate |
Silicone | No |
Colour | black |
Protection degree |
IP65
in complete state |
UL 94 flammability rating | 5VA |
Torque for lid screws | 2 Nm |
Lid attachment | TX20 screws |
Installation advice | Lid screws included |
Approval/Certificate/Document of Conformity |
[UL Certificate FieldPower® size 1 and 2 (10P) lid and base variants](https://mdcop.weidmueller.com/mediadelivery/asset/900_253033)
[Manufacturer's Declaration FieldPower® Enclosure parts](https://mdcop.weidmueller.com/mediadelivery/asset/900_263559) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204218) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1121950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1121950000) |
Product Change Notification | [Technical change to FieldPower® (GHDE)](https://mdcop.weidmueller.com/mediadelivery/asset/900_298869) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
Approvals | ![UL](/picture/UL.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (UL) | E256877 |
Accessories
-
Item No.:1121990000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121980000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
-
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 1
ToolsScrewdriversBattery-operated torque screwdriverDMS PRO
ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3Bits E6,3 - Torx®
Is accessory of
-
Item No.:1121990000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 223 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
-
Item No.:1121980000Packaging unit:10 PC
FieldPower® enclosures, 181 mm, 192 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black
Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 2Generation 1