BG GHDE HO SA UL PT6

FieldPower® enclosures, 181 mm, 104 mm, 122 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black, Maintenance switch

Item No. 1113120000

Properties

Accessories

    Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 1
  • GH PT6
    Item No.:
    1070140000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey
  • SKMU M20 - K GR
    Item No.:
    1772460000
    Packaging unit:
    100 PC

    SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)

  • ToolsScrewdriversBattery-operated torque screwdriverDMS PRO
  • DMS PRO
    Item No.:
    1479120000
    Packaging unit:
    1 PC

    Mounting tool

  • ToolsScrewdriversBattery-operated torque screwdriverBits, bit holder and assortment of bits, 1/4" drive, E6.3Bits E6,3 - Torx®
  • BIT E6,3 T20 X 150
    Item No.:
    2821510000
    Packaging unit:
    5 PC

    Mounting tool

  • Cable Entry Systems and ComponentsCable GlandsCable glands for standard industrial use - INDPlastic cable glandsIP68 version
  • VG M20-1/K68
    Item No.:
    1772300000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M20 - K 68
    Item No.:
    2811470000
    Packaging unit:
    50 PC

    VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

Is accessory of

    Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureLower parts of enclosureSize 1
  • GH PT6
    Item No.:
    1070140000
    Packaging unit:
    10 PC

    FieldPower® enclosures, 181 mm, 104 mm, 42 mm, IP65, in complete state, glass-fibre reinforced polycarbonate, black

Individual part of

    Distribution BoxesFieldPower® Power bus distributorPower bus distributorIP 65 with maintenance switch
  • FP BOX ON/OFF
    Item No.:
    1003260000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in closed state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF W/O AUX
    Item No.:
    2921380000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20
    Item No.:
    2819530000
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, Insulation displacement connection (IDC), PUSH IN, Maintenance switch

  • FP BOX ON/OFF VG M20 3AN
    Item No.:
    8000056232
    Packaging unit:
    1 PC

    FieldPower® power distribution box, 3-phase AC, IP65, in complete state, glass-fibre reinforced polycarbonate, PUSH IN, Insulation displacement connection (IDC), Maintenance switch

Individual parts

    Enclosure Systems and ComponentsFieldPower® IP 54...IP 65 enclosureContact elementsPlug-in connector
  • PTS 4
    Item No.:
    1952120000
    Packaging unit:
    10 PC

    Field Power® plug-in connector, 3-phase AC, IP20, Polyamide, PUSH IN, Number of poles : 5