BHZ 5.00/02/90LH BK/BK

PCB plug-in connector Screw connection, Black release lever cod. 02

Item No. 1069330000

Properties

Accessories

Is accessory of

    Electronics HousingsModular electronics housingsCH20M Samples - Design-In-supportCH20M housing - Sample kitCH20M housing - Sample kit unmounted without PCBCH20M12 - Assembly kit
  • SAMPLE CH20M12 1/2
    Item No.:
    1519230000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm

  • SAMPLE CH20M12 2/3
    Item No.:
    1519270000
    Packaging unit:
    1 PC

    Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm

Is counterpart of

    Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Male headers - THR solder connectionSHL-SMT 5.00/02GR - right connection side
  • SHL-SMT 5.00/02GR 4.2BX
    Item No.:
    1069550000
    Packaging unit:
    150 PC

    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • SHL-SMT 5.00/02GR 4.2RL
    Item No.:
    1069580000
    Packaging unit:
    260 PC

    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Male headers - THR solder connectionSHL-SMT 5.00/02GL - left connection side
  • SHL-SMT 5.00/02GL 4.2RL
    Item No.:
    1069650000
    Packaging unit:
    260 PC

    PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Tape

  • SHL-SMT 5.00/02GL 4.2BX
    Item No.:
    1069620000
    Packaging unit:
    150 PC

    PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 1.5 mm, tinned, black, Box

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Male headers - Solder connectionSHL-SMT 5.00/02GL - left connection side
  • SHL-SMT 5.00/02GL 5.9RL
    Item No.:
    1069780000
    Packaging unit:
    260 PC

    PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • SHL-SMT 5.00/02GL 5.9BX
    Item No.:
    1069750000
    Packaging unit:
    150 PC

    PCB plug-in connector, Connection element, left, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

  • Electronics HousingsModular electronics housingsConnection system - CH20MPCB connectors two pole - CH20M12Male headers - Solder connectionSHL-SMT 5.00/02GR - right connection side
  • SHL-SMT 5.00/02GR 5.9RL
    Item No.:
    1069720000
    Packaging unit:
    260 PC

    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Tape

  • SHL-SMT 5.00/02GR 5.9BX
    Item No.:
    1069680000
    Packaging unit:
    150 PC

    PCB plug-in connector, Connection element, right, male header, open side, THT/THR solder connection, 5.00 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box

Individual part of

    Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PTemperature transducer
  • ACT20P-RTI-2AO-S
    Item No.:
    7760054236
    Packaging unit:
    1 PC

    Temperature converter, Signal duplicator/isolator, Input : Temperature, PT100, Output : 2 x 0(4) - 20 mA

  • ACT20P-RTI-AO-S
    Item No.:
    7760054233
    Packaging unit:
    1 PC

    Temperature converter, Input : Temperature, PT100, Output : 0(4)-20 mA

  • ACT20P-PRO-RTCI-AO-DO-S
    Item No.:
    2448100000
    Packaging unit:
    1 PC

    Temperature converter, Limit value monitoring, Input : Temperature, Resistance, Potentiometer, Output : I/U universal, Transistor (Alarm)

  • ACT20P-TCI-2AO-S
    Item No.:
    7760054237
    Packaging unit:
    1 PC

    Temperature converter, Signal duplicator/isolator, Input : Temperature, thermocouple, Output : 2 x 0(4) - 20 mA

  • ACT20P-TCI-AO-S
    Item No.:
    7760054234
    Packaging unit:
    1 PC

    Temperature converter, Input : Temperature, thermocouple, Output : 0(4)-20 mA

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PUniversal transducer
  • ACT20P-PRO DCDC II-24-S
    Item No.:
    2816690000
    Packaging unit:
    1 PC

    Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal

  • ACT20P-AI-AO-DC-S
    Item No.:
    1477420000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply

  • ACT20P-AI-AO-AC-S
    Item No.:
    1545720000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply

  • ACT20P-PRO DCDC II-S
    Item No.:
    1481970000
    Packaging unit:
    1 PC

    Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PUniversal transducer, loop powered
  • ACT20P-UI-AO-DO-LP
    Item No.:
    1453210000
    Packaging unit:
    1 PC

    Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PPassive isolator
  • ACT20P-VI-CO-OLP-S
    Item No.:
    7760054121
    Packaging unit:
    1 PC

    Passive isolator, Input : 0-10 V, Output : 4-20 mA, (loop powered), Capacitive, Output current loop powered

  • ACT20P-2CI-2CO-ILP-S
    Item No.:
    7760054124
    Packaging unit:
    1 PC

    Passive isolator, Input : 2 x 0(4) - 20 mA, (loop powered), Output : 2 x 0(4) - 20 mA, Signal converter/isolator, dual channel, Input current loop feed

  • ACT20P-VI1-CO-OLP-S
    Item No.:
    7760054120
    Packaging unit:
    1 PC

    Passive isolator, Input : 0-5 V, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered

  • ACT20P-CI2-CO-OLP-S
    Item No.:
    7760054119
    Packaging unit:
    1 PC

    Passive isolator, Input : 4-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered

  • ACT20P-CI-2CO-OLP-S
    Item No.:
    7760054122
    Packaging unit:
    1 PC

    Passive isolator, Input : 4-20 mA, Output : 2 x 4-20 mA, (loop powered), Signal distributor, Output current loop powered

  • ACT20P-CI-CO-ILP-S
    Item No.:
    7760054123
    Packaging unit:
    1 PC

    Passive isolator, Input : 0(4)-20 mA, (loop powered), Output : 0(4)-20 mA, Signal converter/isolator, Input current loop feed

  • ACT20P-CI1-CO-OLP-S
    Item No.:
    7760054118
    Packaging unit:
    1 PC

    Passive isolator, Input : 0-20 mA, Output : 4-20 mA, (loop powered), Signal converter/isolator, Output current loop powered

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PIsolating amplifiers with splitter function
  • ACT20P-CI-2CO-S
    Item No.:
    7760054115
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Signal distributor, HART®

  • ACT20P-CI-2CO-P-S
    Item No.:
    1506220000
    Packaging unit:
    1 PC

    Signal duplicator/isolator, Input : 0(4)-20 mA, Output : 2 x 0(4) - 20 mA, Voltage supply also via CH20M rail bus, Signal distributor, HART®

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PIsolating amplifiers
  • ACT20P-CI-CO-P-S
    Item No.:
    1506200000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®

  • ACT20P-2CI-2CO-12-S
    Item No.:
    7760054117
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®

  • ACT20P-CI-VO-S
    Item No.:
    1540010000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator

  • ACT20P-VI3-VO3-S
    Item No.:
    7760054131
    Packaging unit:
    1 PC

    Signal converter/insulator, Input : -10…0…+10 V, Output : -10…0…+10 V, Signal converter/isolator

  • ACT20P-CI-CO-S
    Item No.:
    7760054114
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®

  • ACT20P-CI-VO-P-S
    Item No.:
    1537750000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator

  • ACT20P-2CI-2CO-12P-S
    Item No.:
    1506210000
    Packaging unit:
    1 PC

    Isolating amplifier, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®

  • Isolating amplifier and measuring transducersignal converter and process monitoring - ACT20PFrequency transducer
  • ACT20P-PRO-FI-AO-DO-S
    Item No.:
    2447940000
    Packaging unit:
    1 PC

    Frequency signal converter, Limit value monitoring, Frequency, PWM, analogue V / mA, Transistor (Alarm)