Properties
Version | Mounting tool |
Order No. | 2748110000 |
Type | BIT-BOX 11 |
GTIN (EAN) | 4050118894493 |
Qty. | 1 items |
Depth | 13 mm |
Depth (inches) | 0.512 inch |
Height | 61.5 mm |
Height (inches) | 2.421 inch |
Width | 100 mm |
Width (inches) | 3.937 inch |
Net weight | 98 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Screwing tool |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002120 |
ETIM 7.0 | EC002120 |
ETIM 8.0 | EC002120 |
ETIM 9.0 | EC002120 |
ECLASS 9.0 | 21-04-92-19 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-92-19 |
ECLASS 11.0 | 21-04-04-35 |
ECLASS 12.0 | 21-04-04-35 |
ECLASS 13.0 | 21-04-04-35 |
ECLASS 14.0 | 21-04-04-35 |
ROHS | Conform |
Is accessory of
ToolsAssortmentTool caseFittedPRO CASE
ToolsAssortmentTool caseFittedTOP CASE
Individual part of
ToolsAssortmentTool caseFittedTOP CASE
ToolsAssortmentTool caseFittedPRO CASE