Properties
Version | Mounting tool, Blade width (B): 3 mm, Blade length: 25 mm, Blade thickness (A): 0.5 mm |
Order No. | 2748860000 |
Type | BIT C 6,3 0,5X3,0X25 |
GTIN (EAN) | 4050118894738 |
Qty. | 5 items |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 4.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bit with slotted blade, 0.5 x 3.0 x 25 |
Blade length | 25 mm |
Blade thickness (A) | 0.5 mm |
Blade width (B) | 3 mm |
Form | Slotted |
ETIM 6.0 | EC002116 |
ETIM 7.0 | EC002116 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-04 |
ECLASS 12.0 | 21-04-42-04 |
ECLASS 13.0 | 21-04-42-04 |
ECLASS 14.0 | 21-04-42-04 |
ROHS | Conform |
Is accessory of
ToolsAssortmentTool chestFoam insertequipped
Individual part of
ToolsAssortmentTool chestFoam insertequipped