Properties
Version | Mounting tool, Blade length: 25 mm, Blade size, crosshead: 0 |
Order No. | 2748170000 |
Type | BIT C 6,3 PZ0X25 |
GTIN (EAN) | 4050118894707 |
Qty. | 5 items |
Width | 25 mm |
Width (inches) | 0.984 inch |
Net weight | 6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Blade length | 25 mm |
Blade size, crosshead | 0 |
Form |
Crosshead
Pozidrive |
ETIM 6.0 | EC002115 |
ETIM 7.0 | EC002115 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-03 |
ECLASS 12.0 | 21-04-42-03 |
ECLASS 13.0 | 21-04-42-03 |
ECLASS 14.0 | 21-04-42-03 |
ROHS | Conform |