Properties
Version | Screwdriver insert, Blade width (B): 3 mm, Blade length: 70 mm, Blade thickness (A): 0.5 mm |
Order No. | 2748910000 |
Type | BIT E6,3 0,5X3,0X70 |
GTIN (EAN) | 4050118894783 |
Qty. | 5 items |
Width | 70 mm |
Width (inches) | 2.756 inch |
Net weight | 2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bit with slotted blade 0.4 x 2.5 x 70 |
Blade length | 70 mm |
Blade thickness (A) | 0.5 mm |
Blade width (B) | 3 mm |
Form |
E 6.3 DIN 3126
Slotted |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002116 |
ETIM 7.0 | EC002116 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-04 |
ECLASS 12.0 | 21-04-42-04 |
ECLASS 13.0 | 21-04-42-04 |
ECLASS 14.0 | 21-04-42-04 |
ROHS | Conform |