Properties
Version | Screwdriver insert, Blade length: 70 mm, Blade size, crosshead: 2 |
Order No. | 2748990000 |
Type | BIT E6,3 PH2X70 |
GTIN (EAN) | 4050118895186 |
Qty. | 5 items |
Width | 70 mm |
Width (inches) | 2.756 inch |
Net weight | 15.2 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Bit with crosshead, Phillips size 2 |
Blade length | 70 mm |
Blade size, crosshead | 2 |
Form |
E 6.3 DIN 3126
Crosshead |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002115 |
ETIM 7.0 | EC002115 |
ETIM 8.0 | EC003864 |
ETIM 9.0 | EC003864 |
ECLASS 9.1 | 21-04-04-90 |
ECLASS 10.0 | 21-04-04-90 |
ECLASS 11.0 | 21-04-42-03 |
ECLASS 12.0 | 21-04-42-03 |
ECLASS 13.0 | 21-04-42-03 |
ECLASS 14.0 | 21-04-42-03 |
ROHS | Conform |