Properties
Version | PCB plug-in connector, female header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box |
Order No. | 1095660000 |
Type | BLL 7.62HP/04/90LF 3.2SN BK BX |
GTIN (EAN) | 4032248868568 |
Qty. | 42 items |
Product data |
IEC: 630 V / 24 A UL: 300 V / 20 A |
Packaging | Box |
Depth | 24.5 mm |
Depth (inches) | 0.965 inch |
Height | 13.7 mm |
Height (inches) | 0.539 inch |
Width | 39.66 mm |
Width (inches) | 1.561 inch |
Net weight | 7.643 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series BL/SL 7.62HP |
Type of connection | Board connection |
Pitch in mm (P) | 7.62 mm |
Pitch in inches (P) | 0.3 " |
Number of poles | 4 |
L1 in mm | 22.86 mm |
L1 in inches | 0.9 " |
Number of rows | 1 |
Pin series quantity | 1 |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Can be coded | Yes |
Plugging force/pole, max. | 10 N |
Pulling force/pole, max. | 7 N |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 200 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of solder connection | 2...3 µm Ni / 2...4 µm Sn matt |
Layer structure of plug contact | 4...8 µm Sn hot-dip tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 24 A |
Rated current, max. number of poles (Tu=20°C) | 24 A |
Rated current, min. number of poles (Tu=40°C) | 24 A |
Rated current, max. number of poles (Tu=40°C) | 21 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/3 | 400 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Short-time withstand current resistance | 3 x 1s with 180 A |
Clearance, min. | 7.2 mm |
Creepage distance, min. | 7.8 mm |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1121690 |
Rated voltage (Use group B / CSA) | 300 V |
Rated voltage (Use group C / CSA) | 150 V |
Rated voltage (Use group D / CSA) | 300 V |
Rated current (Use group B / CSA) | 20 A |
Rated current (Use group C / CSA) | 20 A |
Rated current (Use group D / CSA) | 10 A |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 300 V |
Rated voltage (Use group C / UL 1059) | 150 V |
Rated voltage (Use group D / UL 1059) | 300 V |
Rated current (Use group B / UL 1059) | 20 A |
Rated current (Use group C / UL 1059) | 20 A |
Rated current (Use group D / UL 1059) | 10 A |
Clearance distance, min. | 7.2 mm |
Creepage distance, min. | 7.8 mm |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 350 mm |
VPE width | 139 mm |
VPE height | 32 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_98499) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1095660000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002637 |
ETIM 7.0 | EC002637 |
ETIM 8.0 | EC002637 |
ETIM 9.0 | EC002637 |
ECLASS 9.0 | 27-44-04-02 |
ECLASS 9.1 | 27-44-04-02 |
ECLASS 10.0 | 27-44-04-02 |
ECLASS 11.0 | 27-46-02-01 |
ECLASS 12.0 | 27-46-02-01 |
ECLASS 13.0 | 27-46-02-01 |
ECLASS 14.0 | 27-46-02-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1573010000Packaging unit:100 PC
PCB plug-in connector, Accessories, Coding element, orange, Number of poles: 1
-
Item No.:1545710000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalAccessoriesCoding elements
Counterparts
-
Item No.:1043770000Packaging unit:42 PC
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
-
Item No.:1043650000Packaging unit:42 PC
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
-
Item No.:1043690000Packaging unit:42 PC
PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 2.5 mm², Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Male plug, PUSH IN spring connectionSLF 7.62HP/180SLF 7.62HP/180LR
PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP2.5 mm²Male plug, PUSH IN spring connectionSLF 7.62HP/180SLF 7.62HP/180F