Properties
Version | Testing tools, Battery |
Order No. | 9004810000 |
Type | BLOCKBATTERIE 9V |
GTIN (EAN) | 4008190050665 |
Qty. | 1 items |
Depth | 27 mm |
Depth (inches) | 1.063 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 48.5 mm |
Width (inches) | 1.909 inch |
Length | 26.5 mm |
Length (inches) | 1.043 inch |
Net weight | 44.88 g |
RoHS Compliance Status | Not affected |
REACH SVHC | No SVHC above 0.1 wt% |
Description of article | Spare battery 9V |
Voltage range | 9 V |
Battery type | 9V block battery |
Frequency range, max. | 100 Hz |
Frequency range, min. | 0 Hz |
Input resistance, voltage | 660 kΩ |
Insulation test | 5 kV |
Peak voltage resistance | 12 kV |
Protection degree | IP40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000356 |
ETIM 7.0 | EC000356 |
ETIM 8.0 | EC000356 |
ETIM 9.0 | EC000356 |
ETIM 10.0 | EC000356 |
ECLASS 9.0 | 27-05-04-01 |
ECLASS 9.1 | 27-05-04-90 |
ECLASS 10.0 | 27-05-04-01 |
ECLASS 11.0 | 27-05-04-01 |
ECLASS 12.0 | 27-05-04-01 |
ECLASS 13.0 | 27-05-04-01 |
ECLASS 14.0 | 27-05-04-01 |
ECLASS 15.0 | 27-05-04-01 |
ROHS | Conform |