Properties
Version | PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 4 mm², Box |
Order No. | 1095680000 |
Type | BLZ 7.62HP/02/180F SN BK BX |
GTIN (EAN) | 4032248868629 |
Qty. | 60 items |
Product data |
IEC: 630 V / 29 A / 0.2 - 4 mm² UL: 600 V / 20 A / AWG 28 - AWG 12 |
Packaging | Box |
Depth | 23.3 mm |
Depth (inches) | 0.917 inch |
Height | 18.3 mm |
Height (inches) | 0.72 inch |
Width | 24.32 mm |
Width (inches) | 0.957 inch |
Net weight | 5.04 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series BL/SL 7.62HP |
Type of connection | Field connection |
Wire connection method | Clamping yoke connection |
Pitch in mm (P) | 7.62 mm |
Pitch in inches (P) | 0.3 " |
Conductor outlet direction | 180° |
Number of poles | 2 |
L1 in mm | 7.62 mm |
L1 in inches | 0.3 " |
Number of rows | 1 |
Pin series quantity | 1 |
Rated cross-section | 2.5 mm² |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Protection degree | IP20 |
Volume resistance | 5.00 mΩ |
Can be coded | Yes |
Stripping length | 7 mm |
Tightening torque for screw flange, min. | 0.15 Nm |
Tightening torque for screw flange, max. | 0.25 Nm |
Tightening torque, min. | 0.4 Nm |
Tightening torque, max. | 0.5 Nm |
Clamping screw | M 2.5 |
Screwdriver blade | 0.6 x 3.5 |
Screwdriver blade standard | DIN 5264 |
Plugging cycles | 25 |
Plugging force/pole, max. | 9.5 N |
Pulling force/pole, max. | 8.5 N |
Insulating material | PBT |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | IIIa |
Comparative Tracking Index (CTI) | ≥ 200 |
Insulation strength | ≥ 108 Ω |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of plug contact | 4...8 µm Sn hot-dip tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
Clamping range, min. | 0.08 mm² |
Clamping range, max. | 4 mm² |
Wire connection cross section AWG, min. | AWG 28 |
Wire connection cross section AWG, max. | AWG 12 |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 4 mm² |
Flexible, min. H05(07) V-K | 0.2 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.2 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 2.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.2 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 2.5 mm² |
Plug gauge in accordance with EN 60999 a x b; ø | 2.8 mm x 2.4 mm |
Clampable conductor |
|
Reference text |
The outside diameter of the plastic collar should not be larger than the pitch (P)
Length of ferrules is to be chosen depending on the product and the rated voltage. |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 29 A |
Rated current, max. number of poles (Tu=20°C) | 26.5 A |
Rated current, min. number of poles (Tu=40°C) | 25 A |
Rated current, max. number of poles (Tu=40°C) | 23 A |
Rated voltage for surge voltage class / pollution degree II/2 | 630 V |
Rated voltage for surge voltage class / pollution degree III/2 | 500 V |
Rated voltage for surge voltage class / pollution degree III/3 | 400 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 4 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 6 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 6 kV |
Short-time withstand current resistance | 3 x 1s with 180 A |
Clearance, min. | 9.8 mm |
Creepage distance, min. | 11.3 mm |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 20 A |
Rated current (Use group C / CSA) | 20 A |
Rated current (Use group D / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 28 |
Wire cross-section, AWG, max. | AWG 12 |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 20 A |
Rated current (Use group C / UL 1059) | 20 A |
Rated current (Use group D / UL 1059) | 5 A |
Wire cross-section, AWG, min. | AWG 28 |
Wire cross-section, AWG, max. | AWG 12 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 350 mm |
VPE width | 137 mm |
VPE height | 31 mm |
Test: Durability of markings |
|
Test: Misengagement (Non-interchangeability) |
|
Test: Clampable cross section |
|
Test for damage to and accidental loosening of conductors |
|
Pull-out test |
|
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52343) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1095680000) |
Product Change Notification |
[20220627 Change OMNIMATE® Power BLZ 7.62HP](https://mdcop.weidmueller.com/mediadelivery/asset/900_263707)
[20220627 Technische Änderung OMNIMATE® Power BLZ 7.62HP](https://mdcop.weidmueller.com/mediadelivery/asset/900_263708) |
User Documentation | [QR-Code product handling video](https://mdcop.weidmueller.com/mediadelivery/asset/900_78423) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1573010000Packaging unit:100 PC
PCB plug-in connector, Accessories, Coding element, orange, Number of poles: 1
-
Item No.:1545710000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:9011460000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
Counterparts
-
Item No.:1096030000Packaging unit:72 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
-
Item No.:1095920000Packaging unit:72 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1141200000Packaging unit:72 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box
-
Item No.:1141090000Packaging unit:72 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1472610000Packaging unit:100 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.2 mm, tinned, orange, Box
-
Item No.:1472360000Packaging unit:100 PC
PCB plug-in connector, male header, Solder flange, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1026850000Packaging unit:72 PC
PCB plug-in connector, male header, Flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1026810000Packaging unit:72 PC
PCB plug-in connector, male header, Flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.2 mm, tinned, orange, Box
-
Item No.:1140870000Packaging unit:72 PC
PCB plug-in connector, male header, Flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, black, Box
-
Item No.:1140980000Packaging unit:72 PC
PCB plug-in connector, male header, Flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.2 mm, tinned, orange, Box