Properties
Version | PCB plug-in connector, Accessories, Hood, black, Number of poles: 4 |
Order No. | 2507060000 |
Type | BLZP AH 4 BK |
GTIN (EAN) | 4050118524307 |
Qty. | 10 items |
Product data | |
Packaging | Box |
Height | 44 mm |
Height (inches) | 1.732 inch |
Width | 19 mm |
Width (inches) | 0.748 inch |
Length | 20 mm |
Length (inches) | 0.787 inch |
Net weight | 10.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Signal - series BL/SL 5.08 |
Pitch in mm (P) | 5.08 mm |
Pitch in inches (P) | 0.2 " |
Number of poles | 4 |
L1 in inches | 0.197 " |
Pin series quantity | 1 |
Tightening torque |
|
Insulating material | PBT |
Colour | black |
Colour chart (similar) | RAL 9011 |
UL 94 flammability rating | V-0 |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 100 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 100 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Packaging | Box |
VPE length | 142 mm |
VPE width | 108 mm |
VPE height | 41 mm |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002943 |
ETIM 7.0 | EC002943 |
ETIM 8.0 | EC002943 |
ETIM 9.0 | EC002943 |
ECLASS 9.0 | 27-44-04-92 |
ECLASS 9.1 | 27-44-04-92 |
ECLASS 10.0 | 27-44-04-92 |
ECLASS 11.0 | 27-46-04-05 |
ECLASS 12.0 | 27-46-04-05 |
ECLASS 13.0 | 27-46-04-05 |
ECLASS 14.0 | 27-46-04-05 |
ROHS | Conform |