Properties
Version | Mounting screw (Terminal), 3.00 mm, Steel, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm |
Order No. | 0335700000 |
Type | BS 25 IH/GE SAKT1 |
GTIN (EAN) | 4008190189235 |
Qty. | 50 items |
Depth | 28.7 mm |
Depth (inches) | 1.13 inch |
Height | 5.5 mm |
Height (inches) | 0.217 inch |
Width | 5.5 mm |
Width (inches) | 0.217 inch |
Diameter | 3 mm |
Net weight | 1.78 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | cabfa93a-285a-4cc9-a7cb-2fefa00bc7a4 |
Material |
Steel
Brass |
Colour | yellow |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Diameter | 3 mm |
Metric size of the thread, external | 3 mm |
Installation advice | Direct mounting |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59005) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0335700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0335700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |