Properties
Version | Mounting screw (Terminal), 3.00 mm, Brass, Depth: 28.7 mm, Width: 5.5 mm, Height: 5.5 mm |
Order No. | 0334700000 |
Type | BS 25 O.IH SAKT1 |
GTIN (EAN) | 4008190118839 |
Qty. | 50 items |
Depth | 28.7 mm |
Depth (inches) | 1.13 inch |
Height | 5.5 mm |
Height (inches) | 0.217 inch |
Width | 5.5 mm |
Width (inches) | 0.217 inch |
Diameter | 5.5 mm |
Net weight | 1.7 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | cabfa93a-285a-4cc9-a7cb-2fefa00bc7a4 |
Material | Brass |
Colour | beige |
Version | for cross-connection link |
Installation advice | Direct mounting |
Type of mounting | when screwed in |
Diameter | 5.5 mm |
Metric size of the thread, external | 3 mm |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0334700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |