Version | Clamping yoke, Set of fixings, Steel |
Order No. | 1723800000 |
Type | BS 35II KLBUE HOLDER |
GTIN (EAN) | 4008190377038 |
Qty. | 10 items |
Depth | 36.5 mm |
Depth (inches) | 1.437 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Diameter | 3 mm |
Net weight | 38.5 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | silver |
Version | Clamping yoke |
Rail | TS 35 |
Explosion-tested version | Yes |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Diameter | 3 mm |
TS 35 offset | 26.5 mm |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | |
Eplan Data Portal | |
CADENAS eCATALOG | |
User Documentation | |
Catalogues |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |