Properties
Version | Accessories, Set of fixings, Steel |
Order No. | 1760720000 |
Type | BS 35/WSH 2 |
GTIN (EAN) | 4008190068714 |
Qty. | 10 items |
Depth | 37 mm |
Depth (inches) | 1.457 inch |
Height | 52 mm |
Height (inches) | 2.047 inch |
Width | 13 mm |
Width (inches) | 0.512 inch |
Diameter | 3 mm |
Net weight | 27.11 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Colour | grey |
Version | Mounting foot |
Rail | TS 35 |
Explosion-tested version | No |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of fixing | when screwed in |
Diameter | 3 mm |
TS 35 offset | 26 mm |
Installation advice | Direct mounting |
Rail | TS 35 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63457) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1760720000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1760720000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
Terminal BlocksApplication rangeShielding and earthingAccessoriesBusbarsAngled rails