Properties
Version | Busbar (terminal), red, Height: 30 mm, Depth: 3 mm, Polyamide 66 |
Order No. | 0277800000 |
Type | BSK M3X30 NA |
GTIN (EAN) | 4008190515041 |
Qty. | 50 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Diameter | 3 mm |
Net weight | 0.234 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Surface finish | electropolished |
Colour | red |
UL 94 flammability rating | V-2 |
Version | Screws |
Diameter | 3 mm |
Operating temperature range, max. | 100 °C |
Surface finish | electropolished |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |