Properties
Version | Tools, Operating tool |
Order No. | 1742630000 |
Type | BTWZ KLBUE |
GTIN (EAN) | 4008190980764 |
Qty. | 1 items |
Depth | 149.5 mm |
Depth (inches) | 5.886 inch |
Height | 29 mm |
Height (inches) | 1.142 inch |
Width | 29 mm |
Width (inches) | 1.142 inch |
Net weight | 37.07 g |
Storage temperature | -25 °C...55 °C |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Colour | grey |
Version | Miscellaneous |
Explosion-tested version | No |
Installation advice | Direct mounting |
Pitch in mm (P) | 24 mm |
Installation advice | Direct mounting |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000149 |
ETIM 7.0 | EC000149 |
ETIM 8.0 | EC000149 |
ETIM 9.0 | EC000149 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-01-90-90 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |