Properties
Version | Accessories, Brush |
Order No. | 9005450000 |
Type | BUE SPX |
GTIN (EAN) | 4008190146634 |
Qty. | 5 items |
Net weight | 1.976 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Brush for Stripax |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC011128 |
ETIM 7.0 | EC011128 |
ETIM 8.0 | EC002185 |
ETIM 9.0 | EC011128 |
ECLASS 9.0 | 29-11-01-07 |
ECLASS 9.1 | 21-01-92-90 |
ECLASS 10.0 | 21-01-92-90 |
ECLASS 11.0 | 21-04-36-13 |
ECLASS 12.0 | 21-04-36-13 |
ECLASS 13.0 | 21-04-36-13 |
ECLASS 14.0 | 21-04-36-13 |