BUF 10.16IT/03/180MSF3 AG BK BX

PCB plug-in connector, female plug, 10.16 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 16 mm², Box

Item No. 2493250000

Properties

Accessories

Related products

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/270SU 10.16HP/270MF
  • SU 10.16HP/03/270MF3 3.5AG BK BX
    Item No.:
    2580850000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 270SU 10.16IT 270MF
  • SU 10.16IT/03/270MF3 3.5AG BK BX
    Item No.:
    1157330000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 90SU 10.16IT 90MF
  • SU 10.16IT/03/90MF3 3.5AG BK BX
    Item No.:
    1156680000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/90SU 10.16HP/90MF
  • SU 10.16HP/03/90MF3 3.5AG BK BX
    Item No.:
    2580400000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box