BUF 10.16IT/04/180MF4 AG BK BX

PCB plug-in connector, female plug, 10.16 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 16 mm², Box

Item No. 2544950000
    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • KO BU/SU10.16HP WT
    Item No.:
    2592600000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, Natural, Number of poles: 1

  • KO BU/SU10.16HP BK
    Item No.:
    1824410000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 90SU 10.16IT 90MF
  • SU 10.16IT/04/90MF4 3.5AG BK BX
    Item No.:
    1156700000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 270SU 10.16IT 270MF
  • SU 10.16IT/04/270MF4 3.5AG BK BX
    Item No.:
    1157350000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/270SU 10.16HP/270MF
  • SU 10.16HP/04/270MF4 3.5AG BK BX
    Item No.:
    2580880000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/90SU 10.16HP/90MF
  • SU 10.16HP/04/90MF4 3.5AG BK BX
    Item No.:
    2580430000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box