Properties
Version | Photovoltaics, Plug-in connector, Socket connector |
Order No. | 1530770000 |
Type | BUKO WM4 C RL |
GTIN (EAN) | 4050118335491 |
Qty. | 4,500 items |
Net weight | 0.805 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62061) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1530770000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1530770000) |
User Documentation | [BPZL WM4C LANG](https://mdcop.weidmueller.com/mediadelivery/asset/900_41631) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002928 |
ETIM 7.0 | EC002928 |
ETIM 8.0 | EC002928 |
ETIM 9.0 | EC002928 |
ECLASS 9.0 | 22-57-92-03 |
ECLASS 9.1 | 27-44-01-90 |
ECLASS 10.0 | 27-44-01-90 |
ECLASS 11.0 | 22-57-02-92 |
ECLASS 12.0 | 22-57-02-92 |
ECLASS 13.0 | 22-57-02-92 |
ECLASS 14.0 | 22-57-02-92 |
Approvals | ![TUEV](/picture/TUEV.gif) |
ROHS | Conform |