BUZ 10.16IT/02/180MF2 AG BK BX

PCB plug-in connector, female plug, 10.16 mm, Number of poles: 2, 180°, Clamping yoke connection, Clamping range, max. : 16 mm², Box

Item No. 1156600000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/90SU 10.16HP/90MF
  • SU 10.16HP/02/90MF2 3.5AG BK BX
    Item No.:
    2580340000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 90SU 10.16IT 90MF
  • SU 10.16IT/02/90MF2 3.5AG BK BX SO
    Item No.:
    1156650000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, silver-plated, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP16 mm²Male headers, solder connectionSU 10.16HP/270SU 10.16HP/270MF
  • SU 10.16HP/02/270MF2 3.5AG BK BX
    Item No.:
    2580350000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, THT solder connection, 10.16 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT16 mm²Male header with solder connectionSU 10.16IT 270SU 10.16IT 270MF
  • SU 10.16IT/02/270MF2 3.5AG BK BX SO
    Item No.:
    1157310000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 10.16 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, silver-plated, black, Box