BVF 7.62HP/03/180MF3 BCF/06R SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

Item No. 1081720000

Properties

Accessories

    ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • ToolsScrewdriversUninsulated screwdrivers and setsSlotted screwdriver
  • SDS 0.8X4.5X125
    Item No.:
    2749370000
    Packaging unit:
    1 PC

    Screwdriver, Blade width (B): 4.5 mm, Blade length: 125 mm, Blade thickness (A): 0.8 mm

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • BV/SV 7.62HP KO
    Item No.:
    1937590000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90MF
  • SV 7.62HP/03/90MF3 SC/06R SN BK BX
    Item No.:
    1089730000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270 MF
  • SV-SMT 7.62HP/03/270MF3 SC/6 2.6SN BX
    Item No.:
    2529430000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MF
  • SV 7.62HP/03/270MF3 SC/06R SN BK BX
    Item No.:
    1089490000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90 MF
  • SV-SMT 7.62HP/03/90MF3 SC/6 2.6SN BX
    Item No.:
    2529780000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

Related products

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MSF
  • SV 7.62HP/03/270MSF3 SC/06R SN BK BX
    Item No.:
    1089670000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90MSF
  • SV 7.62HP/03/90MSF3 SC/06R SN BK BX
    Item No.:
    1089970000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box