Properties
Version | PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box |
Order No. | 1082140000 |
Type | BVF 7.62HP/05/180MF4 BCF/04R SN BK BX |
GTIN (EAN) | 4032248845064 |
Qty. | 25 items |
Product data |
IEC: 1000 V / 38 A / 0.5 - 10 mm² UL: 600 V / 35 A / AWG 24 - AWG 8 |
Packaging | Box |
Net weight | 34.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series BV/SV 7.62HP |
Type of connection | Field connection |
Wire connection method |
PUSH IN with actuator
PUSH IN without actuator |
Pitch in mm (P) | 7.62 mm |
Pitch in inches (P) | 0.3 " |
Conductor outlet direction | 180° |
Number of poles | 5 |
L1 in mm | 38.1 mm |
L1 in inches | 1.5 " |
L2 in mm | 3.81 mm |
L2 in inch | 0.15 " |
Number of rows | 1 |
Pin series quantity | 1 |
Rated cross-section | 6 mm² |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP 20 |
Volume resistance | 4.50 mΩ |
Can be coded | Yes |
Stripping length | 12 mm |
Screwdriver blade | 0.6 x 3.5 |
Plugging cycles | 25 |
Plugging force/pole, max. | 17 N |
Pulling force/pole, max. | 15 N |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
UL 94 flammability rating | V-0 |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of plug contact | 6...8 µm Sn glossy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 125 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 125 °C |
Clamping range, min. | 0.5 mm² |
Clamping range, max. | 10 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 10 mm² |
Stranded, max. H07V-R | 10 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 10 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 1.5 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 6 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 1.5 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 10 mm² |
Clampable conductor |
|
Reference text |
The outside diameter of the plastic collar should not be larger than the pitch (P)
Length of ferrules is to be chosen depending on the product and the rated voltage. |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 38 A |
Rated current, max. number of poles (Tu=20°C) | 38 A |
Rated current, min. number of poles (Tu=40°C) | 34 A |
Rated current, max. number of poles (Tu=40°C) | 34 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 | 800 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Short-time withstand current resistance | 3 x 1s with 420 A |
Clearance, min. | 10.4 mm |
Creepage distance, min. | 12.7 mm |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1121690 |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 33 A |
Rated current (Use group C / CSA) | 33 A |
Rated current (Use group D / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 8 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 35 A |
Rated current (Use group C / UL 1059) | 35 A |
Rated current (Use group D / UL 1059) | 5 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 8 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 351 mm |
VPE width | 135 mm |
VPE height | 61 mm |
Pitch in mm (Signal) | 3.81 mm |
Pitch in inches (Signal) | 0.15 inch |
Number of poles (Signal) | 4 |
L2 in mm | 3.81 mm |
L2 in inch | 0.15 " |
Number of rows (Signal) | 2 |
Contact material (Signal) | CuMg |
Contact surface (Signal) | tinned |
Layer structure of the plug contact (Signal) | 1-3 µ Ni / 4-8 µ Sn |
Rated voltage for overvoltage class/pollution severity level II/2 (Signal) | 400 V |
Rated voltage for overvoltage class/pollution severity level III/2 (Signal) | 320 V |
Rated voltage for overvoltage class/pollution severity level III/3 (Signal) | 200 V |
Rated impulse voltage for overvoltage class/pollution severity level II/2 (Signal) | 4 kV |
Rated impulse voltage for overvoltage class/pollution severity level III/2 (Signal) | 4 kV |
Rated impulse voltage for overvoltage class/pollution severity level III/3 (Signal) | 4 kV |
Short-time withstand current resistance (Signal) | 3 x 1s with 80 A |
Rated voltage (Use group B / CSA) (Signal) | 300 V |
Rated voltage (Use group C / CSA) (Signal) | 50 V |
Rated voltage (Use group D / CSA) (Signal) | 300 V |
Rated current (Use group B / CSA) (Signal) | 9 A |
Rated current (Use group C / CSA) (Signal) | 9 A |
Rated current (Use group D / CSA) (Signal) | 9 A |
Wire connection cross-section AWG (Signal) | AWG 24...AWG 16 |
Rated voltage (Use group B / UL 1059] (Signal) | 300 V |
Rated voltage (Use group C / UL 1059] (Signal) | 50 V |
Rated voltage (Use group D / UL 1059] (Signal) | 300 V |
Rated current (Use group B / UL 1059) (Signal) | 5 A |
Rated current (Use group C / UL 1059) (Signal) | 5 A |
Rated current (Use group D / UL 1059) (Signal) | 5 A |
Connector cross-section (Signal) | AWG 26...AWG 16 |
Clamping range, rated connection (Power) | 0.5...10 mm² |
Clamping range, rated connection (Signal) | 0.2...1.5 mm² |
Connector cross-section (Power) | AWG 24...AWG 8 |
Connector cross-section AWG (Signal) | AWG 26...AWG 16 |
solid, H05(07) V-U (Power) | 0.5...10 mm² |
solid, H05(07) V-U (Signal) | 0.14...1.5 mm² |
flexible, H05(07) V-K (Power) | 0.5...6 mm² |
flexible, H05(07) V-K (Signal) | 0.14...1.5 mm² |
with wire-end ferrule with collar (Power) | 0.5...6 mm² |
with wire-end ferrule with collar, DIN 46 228/4 (Signal) | 0.25...1.5 mm² |
with wire-end ferrule according to DIN 46 228/1 (Power) | 0.5...6 mm² |
with wire-end ferrule according to DIN 46 228/1 (Signal) | 0.25...1.5 mm² |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60331) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1082140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1082140000) |
Product Change Notification |
[20220201 Visual change OMNIMATE® Power PCB terminal blocks and connectors](https://mdcop.weidmueller.com/mediadelivery/asset/900_251007)
[20220201 Visuelle Änderung OMNIMATE® Power Leiterplattenklemmen und -steckverbinder](https://mdcop.weidmueller.com/mediadelivery/asset/900_251008) [20220208 Visual change Temporarily different color for connectors and accessories](https://mdcop.weidmueller.com/mediadelivery/asset/900_251161) [20220208 Visuelle Änderung Vorübergehend anderer Farbton für Steckverbinder und Zubehör](https://mdcop.weidmueller.com/mediadelivery/asset/900_251162) |
User Documentation |
[Operating Instruction BVF](https://mdcop.weidmueller.com/mediadelivery/asset/900_58185)
[Operating Instruction BVF hybrid](https://mdcop.weidmueller.com/mediadelivery/asset/900_73885) [QR-Code product handling video](https://mdcop.weidmueller.com/mediadelivery/asset/900_78401) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-03-02 |
ECLASS 13.0 | 27-46-03-02 |
ECLASS 14.0 | 27-46-03-02 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:9011460000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp
-
Item No.:1937590000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1118490000Packaging unit:25 PC
PCB plug-in connector, Accessories, For a shield connection, black, Number of poles: 0
-
Item No.:1118480000Packaging unit:25 PC
PCB plug-in connector, Accessories, For a shield connection, black, Number of poles: 0
-
Item No.:1118470000Packaging unit:25 PC
PCB plug-in connector, Accessories, For a shield connection, black, Number of poles: 0
Counterparts
-
Item No.:1090300000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box
-
Item No.:2529510000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box
-
Item No.:1090600000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
-
Item No.:2529860000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box
Related products
-
Item No.:1090830000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box
-
Item No.:1090540000Packaging unit:30 PC
PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box