BVFL 7.62HP/02/180MF2 SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

Item No. 2549300000

Properties

Accessories

    ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • BV/SV 7.62HP KO
    Item No.:
    1937590000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoupling set
  • SVF/BVF 7.62HP COUPLE SET
    Item No.:
    1440850000
    Packaging unit:
    20 PC

    PCB plug-in connector, Accessories, Mounting block, black

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 180SV 7.62HP 180MF SN
  • SV 7.62HP/02/180MF2 3.5SN BK BX
    Item No.:
    1048350000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SFBMF
  • SVF 7.62HP/02/180SFBMF2 SN BK BX
    Item No.:
    1429920000
    Packaging unit:
    40 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180MF
  • SVF 7.62HP/02/180MF2 SN BK BX
    Item No.:
    1061020000
    Packaging unit:
    65 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 90SV 7.62HP 90MF SN
  • SV 7.62HP/02/90MF2 3.5SN BK BX
    Item No.:
    1048390000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 270SV 7.62HP 270MF SN
  • SV 7.62HP/02/270MF2 3.5SN BK BX
    Item No.:
    1048370000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 90SV-SMT 7.62IT 90MF SNSV-SMT 7.62IT 90MF SN BX
  • SV-SMT 7.62IT/02/90MF2 2.6SN BK BX
    Item No.:
    2499530000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SFMF
  • SVF 7.62HP/02/180SFMF2 SN BK BX
    Item No.:
    1427220000
    Packaging unit:
    40 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

Related products

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 90SV 7.62HP 90MSF SN
  • SV 7.62HP/02/90MSF2 3.5SN BK BX
    Item No.:
    1048400000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180MSF
  • SVF 7.62HP/02/180MSF2 SN BK BX
    Item No.:
    1061110000
    Packaging unit:
    65 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box