BVFL 7.62HP/05/180MSF3 BCF/04R SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

Item No. 2629300000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270 MSF
  • SV-SMT 7.62HP/05/270MSF3 SC/4 2.6SN BX
    Item No.:
    2529660000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90MSF
  • SV 7.62HP/05/90MSF3 SC/04R SN BK BX
    Item No.:
    1157000000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MSF
  • SV 7.62HP/05/270MSF3 SC/04R SN BK BX
    Item No.:
    1156370000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90 MSF
  • SV-SMT 7.62HP/05/90MSF3 SC/4 2.6SN BX
    Item No.:
    2530010000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box