BV/SV 7.62HP KO

PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Item No. 1937590000

Properties

Is accessory of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180MF
  • SVF 7.62HP/05/180MF2 SN BK BX
    Item No.:
    1430020000
    Packaging unit:
    30 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/03/180MF2 SN BK BX
    Item No.:
    1061030000
    Packaging unit:
    50 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/06/180MF4 SN BK BX
    Item No.:
    1061100000
    Packaging unit:
    25 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/05/180MF3 SN BK BX
    Item No.:
    1061070000
    Packaging unit:
    30 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90 MSF
  • SV-SMT 7.62HP/05/90MSF4 SC/8 2.6SN BX
    Item No.:
    2530060000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/04/90MSF4 SC/4 2.6SN BX
    Item No.:
    2529980000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 270SV-SMT 7.62HP 270GSV-SMT 7.62HP 270G RL
  • SV-SMT 7.62HP/04/270G 2.6SN BK RL
    Item No.:
    2546160000
    Packaging unit:
    110 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape

  • SV-SMT 7.62HP/03/270G 2.6SN BK RL
    Item No.:
    2546150000
    Packaging unit:
    110 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 2.6 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90 MF
  • SV-SMT 7.62HP/05/90MF4 SC/6 2.6SN BX
    Item No.:
    2529870000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/03/90MF2 SC/4 2.6SN BX
    Item No.:
    2529740000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP / BCF 3.81 180BVFL 7.62HP / BCF 3.81 SN 180MF
  • BVFL 7.62HP/04/180MF3 BCF/06R SN BK BX
    Item No.:
    2628910000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • BVFL 7.62HP/03/180MF2 BCF/04R SN BK BX
    Item No.:
    2628720000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • BVFL 7.62HP/05/180MF3 BCF/04R SN BK BX
    Item No.:
    2628960000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SFBMF
  • SVF 7.62HP/04/180SFBMF3 SN BK BX
    Item No.:
    1429960000
    Packaging unit:
    25 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/02/180SFBMF2 SN BK BX
    Item No.:
    1429920000
    Packaging unit:
    40 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SFI
  • SVF 7.62HP/05/180SFI SN BK BX
    Item No.:
    1124840000
    Packaging unit:
    25 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180MSF
  • BVF 7.62HP/06/180MSF3 SN BK BX
    Item No.:
    2630320000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/06/180MSF6 SN BK BX
    Item No.:
    2630350000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/05/180MSF3 SN BK BX
    Item No.:
    1060680000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/06/180MSF5 SN BK BX
    Item No.:
    2630340000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP / BCF 3.81 180BVFL 7.62HP / BCF 3.81 SN 180
  • BVFL 7.62HP/04/180 BCF/06R SN BK BX
    Item No.:
    2549430000
    Packaging unit:
    42 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP / BCF 3.81 180BVF 7.62HP SN / BCF 3.81 SN 180MF
  • BVF 7.62HP/04/180MF2 BCF/06R SN BK BX
    Item No.:
    2628340000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/04/180MF3 BCF/08R SN BK BX
    Item No.:
    2628470000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270 MSF
  • SV-SMT 7.62HP/05/270MSF3 SC/8 2.6SN BX
    Item No.:
    2529680000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/02/270MSF2 SC/6 2.6SN BX
    Item No.:
    2529550000
    Packaging unit:
    54 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MF
  • SV 7.62HP/05/270MF4 SC/08R SN BK BX
    Item No.:
    1156340000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • SV 7.62HP/03/270MF3 SC/06R SN BK BX
    Item No.:
    1089490000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVFL 7.62HP/180SVFL 7.62HP/180G
  • SVFL 7.62HP/04/180G SN BK BX
    Item No.:
    1547550000
    Packaging unit:
    36 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 180BVL 7.62HP 180 SN
  • BVL 7.62HP/05/180 3.5SN BK BX
    Item No.:
    1928650000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180FI
  • SVF 7.62HP/04/180FI SN BK BX
    Item No.:
    1124770000
    Packaging unit:
    30 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 180BVL 7.62HP 180FI SN
  • BVL 7.62HP/07/180FI 3.5SN BK BX
    Item No.:
    1928780000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 7, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/04/180FI 3.5SN BK BX
    Item No.:
    1928750000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/03/180FI 3.5SN BK BX
    Item No.:
    1928740000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 3, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180SF
  • BVF 7.62HP/04/180SF SN BK BX
    Item No.:
    1060520000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270
  • SV-SMT 7.62HP/04/270G SC/4 2.6SN BX
    Item No.:
    2529310000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 270BVL 7.62HP 270SFI SN
  • BVL 7.62HP/07/270SFI 3.5SN BK BX
    Item No.:
    1929570000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Screw/clip-on flange, reversed, THT solder connection, 7.62 mm, Number of poles: 7, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/03/270SFI 3.5SN BK BX
    Item No.:
    1929530000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, Screw/clip-on flange, reversed, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 270SV-SMT 7.62HP 270FSV-SMT 7.62HP 270F BX
  • SV-SMT 7.62HP/05/270F 2.6SN BK BX
    Item No.:
    2499930000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 90BVL 7.62HP 90FI SN
  • BVL 7.62HP/06/90FI 3.5SN BK BX
    Item No.:
    1928430000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 6, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/05/90FI 3.5SN BK BX
    Item No.:
    1928420000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP / BCF 3.81 180BVFL 7.62HP / BCF 3.81 SN 180MSF
  • BVFL 7.62HP/04/180MSF3 BCF/04R SN BK BX
    Item No.:
    2629240000
    Packaging unit:
    42 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • BVFL 7.62HP/03/180MSF3 BCF/04R SN BK BX
    Item No.:
    2549540000
    Packaging unit:
    48 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 270SV-SMT 7.62IT 270MF SNSV-SMT 7.62IT 270MF SN BX
  • SV-SMT 7.62IT/05/270MF5 2.6SN BK BX
    Item No.:
    2500300000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/02/270MF2 2.6SN BK BX
    Item No.:
    2500180000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/05/270MF2 2.6SN BK BX
    Item No.:
    2500270000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/04/270MF2 2.6SN BK BX
    Item No.:
    2500240000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90LSFSV-SMT 7.62HP 90LSF BX
  • SV-SMT 7.62HP/02/90LSF 2.6SN BK BX
    Item No.:
    2499680000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, Solder screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/04/90LSF 2.6SN BK BX
    Item No.:
    2499700000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Solder screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SF
  • SVF 7.62HP/03/180SF SN BK BX
    Item No.:
    1060970000
    Packaging unit:
    40 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/04/180SF SN BK BX
    Item No.:
    1060980000
    Packaging unit:
    30 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 180BVL 7.62HP 180SFI SN
  • BVL 7.62HP/02/180SFI 3.5SN BK BX
    Item No.:
    1928840000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, Screw/clip-on flange, reversed, THT solder connection, 7.62 mm, Number of poles: 2, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180SFMF
  • SVF 7.62HP/04/180SFMF4 SN BK BX
    Item No.:
    1427270000
    Packaging unit:
    25 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 270SV-SMT 7.62HP 270SFSV-SMT 7.62HP 270SF BX
  • SV-SMT 7.62HP/02/270SF 2.6SN BK BX
    Item No.:
    2499940000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, Screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, solder connectionSV 7.62IT 270SV 7.62IT 270MF SN
  • SV 7.62IT/04/270MF4 3.5SN BK BX
    Item No.:
    1156530000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270
  • SV 7.62HP/05/270G SC/06R SN BK BX
    Item No.:
    1091260000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 270SV 7.62HP / SC 3.81 270MSF
  • SV 7.62HP/04/270MSF4 SC/04R SN BK BX
    Item No.:
    1090060000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90LFSV-SMT 7.62HP 90LF BX
  • SV-SMT 7.62HP/02/90LF 2.6SN BK BX
    Item No.:
    2499640000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 90BVL 7.62HP 90SFI SN
  • BVL 7.62HP/05/90SFI 3.5SN BK BX
    Item No.:
    1928530000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Screw/clip-on flange, reversed, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/07/90SFI 3.5SN BK BX
    Item No.:
    1928550000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Screw/clip-on flange, reversed, THT solder connection, 7.62 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 90SV-SMT 7.62HP / SC 3.81 90
  • SV-SMT 7.62HP/05/90G SC/6 2.6SN BX
    Item No.:
    2529120000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 270BVL 7.62HP 270 SN
  • BVL 7.62HP/03/270 3.5SN BK BX
    Item No.:
    1929310000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/07/270 3.5SN BK BX
    Item No.:
    1929350000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 7, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/04/270 3.5SN BK BX
    Item No.:
    1929320000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 90SV-SMT 7.62IT 90MSF SNSV-SMT 7.62IT 90MSF SN RL
  • SV-SMT 7.62IT/02/90MSF2 2.6SN BK RL
    Item No.:
    2545980000
    Packaging unit:
    110 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape

  • SV-SMT 7.62IT/04/90MSF2 2.6SN BK RL
    Item No.:
    2546000000
    Packaging unit:
    110 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90MSF
  • SV 7.62HP/05/90MSF3 SC/04R SN BK BX
    Item No.:
    1157000000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180G
  • SVF 7.62HP/03/180G SN BK BX
    Item No.:
    1060840000
    Packaging unit:
    65 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • SVF 7.62HP/06/180G SN BK BX
    Item No.:
    1060880000
    Packaging unit:
    30 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 270BVL 7.62HP 270FI SN
  • BVL 7.62HP/05/270FI 3.5SN BK BX
    Item No.:
    1929440000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/02/270FI 3.5SN BK BX
    Item No.:
    1929410000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, Clip-on flange, inverted, THT solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90GSV-SMT 7.62HP 90G RL
  • SV-SMT 7.62HP/05/90G 2.6SN BK RL
    Item No.:
    2546130000
    Packaging unit:
    110 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Tape

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connection with pluggable shield connectorBVF 7.62HP / BCF 3.81 180 SP - PCB contactBVF 7.62HP SN / BCF 3.81 SN 180 MSF SP
  • BVF 7.62HP/4/180MSF4 BCF/4 SNBKBX SP90
    Item No.:
    2614040000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 270SV-SMT 7.62HP 270GSV-SMT 7.62HP 270G BX
  • SV-SMT 7.62HP/02/270G 2.6SN BK BX
    Item No.:
    2499330000
    Packaging unit:
    120 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 2, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 270SV-SMT 7.62IT 270MSF SNSV-SMT 7.62IT 270MSF SN BX
  • SV-SMT 7.62IT/05/270MSF2 2.6SN BK BX
    Item No.:
    2500370000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/03/270MSF3 2.6SN BK BX
    Item No.:
    2500330000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 3, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 90BVL 7.62HP 90 SN
  • BVL 7.62HP/07/90 3.5SN BK BX
    Item No.:
    1928330000
    Packaging unit:
    50 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 7, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • BVL 7.62HP/04/90 3.5SN BK BX
    Item No.:
    1928300000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVFL 7.62HP/180SVFL 7.62HP/180MF
  • SVFL 7.62HP/03/180MF3 SN BK BX
    Item No.:
    2630450000
    Packaging unit:
    60 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • SVFL 7.62HP/02/180MF2 SN BK BX
    Item No.:
    2630260000
    Packaging unit:
    84 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, solder connectionSV 7.62IT 90SV 7.62IT 90MF SN
  • SV 7.62IT/04/90MF4 3.5SN BK BX
    Item No.:
    1156590000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • SV 7.62IT/03/90MF3 3.5SN BK BX
    Item No.:
    1156570000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90GSV-SMT 7.62HP 90G BX
  • SV-SMT 7.62HP/04/90G 2.6SN BK BX
    Item No.:
    2499550000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/05/90G 2.6SN BK BX
    Item No.:
    2499560000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/02/90G 2.6SN BK BX
    Item No.:
    2499320000
    Packaging unit:
    120 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, solder connectionSV 7.62HP / SC 3.81 90SV 7.62HP / SC 3.81 90
  • SV 7.62HP/03/90G SC/08R SN BK BX
    Item No.:
    1157050000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 3, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • SV 7.62HP/04/90G SC/06R SN BK BX
    Item No.:
    1090360000
    Packaging unit:
    42 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 90SV-SMT 7.62IT 90MSF SNSV-SMT 7.62IT 90MSF SN BX
  • SV-SMT 7.62IT/05/90MSF3 2.6SN BK BX
    Item No.:
    2499870000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/02/90MSF2 2.6SN BK BX
    Item No.:
    2499800000
    Packaging unit:
    78 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/05/90MSF2 2.6SN BK BX
    Item No.:
    2499860000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Middle screw flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Male headers, THR solder connectionSV-SMT 7.62HP / SC 3.81 270SV-SMT 7.62HP / SC 3.81 270 MF
  • SV-SMT 7.62HP/05/270MF3 SC/6 2.6SN BX
    Item No.:
    2529490000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90FSV-SMT 7.62HP 90F BX
  • SV-SMT 7.62HP/04/90F 2.6SN BK BX
    Item No.:
    2499580000
    Packaging unit:
    36 PC

    PCB plug-in connector, male header, Flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62HP/02/90F 2.6SN BK BX
    Item No.:
    2499520000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, Flange, THT/THR solder connection, 7.62 mm, Number of poles: 2, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP / BCF 3.81 180BVF 7.62HP SN / BCF 3.81 SN 180
  • BVF 7.62HP/05/180 BCF/04R SN BK BX
    Item No.:
    1080530000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180
  • BVF 7.62HP/06/180 SN BK BX
    Item No.:
    1060430000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 6, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180F
  • SVF 7.62HP/03/180F SN BK BX
    Item No.:
    1060910000
    Packaging unit:
    40 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 3, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP / BCF 3.81 180BVF 7.62HP SN / BCF 3.81 SN 180MSF
  • BVF 7.62HP/05/180MSF4 BCF/08R SN BK BX
    Item No.:
    1157300000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/02/180MSF2 BCF/06R SN BK BX
    Item No.:
    1082080000
    Packaging unit:
    45 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/05/180MSF3 BCF/08R SN BK BX
    Item No.:
    1157290000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power IT6 mm²Male headers, THR solder connectionSV-SMT 7.62IT 90SV-SMT 7.62IT 90MF SNSV-SMT 7.62IT 90MF SN BX
  • SV-SMT 7.62IT/04/90MF2 2.6SN BK BX
    Item No.:
    2499740000
    Packaging unit:
    48 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • SV-SMT 7.62IT/05/90MF4 2.6SN BK BX
    Item No.:
    2499780000
    Packaging unit:
    50 PC

    PCB plug-in connector, male header, Middle flange, THT/THR solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box