BVZ 7.62HP/04/180 SN BK BX

PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

Item No. 1929950000

Properties

Accessories

Counterparts

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 90SV-SMT 7.62HP 90GSV-SMT 7.62HP 90G BX
  • SV-SMT 7.62HP/04/90G 2.6SN BK BX
    Item No.:
    2499550000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, THR solder connectionSV-SMT 7.62HP 270SV-SMT 7.62HP 270GSV-SMT 7.62HP 270G BX
  • SV-SMT 7.62HP/04/270G 2.6SN BK BX
    Item No.:
    2499350000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT/THR solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 2.6 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVFL 7.62HP/180SVFL 7.62HP/180G
  • SVFL 7.62HP/04/180G SN BK BX
    Item No.:
    1547550000
    Packaging unit:
    36 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 90SV 7.62HP 90G SN
  • SV 7.62HP/04/90G 3.5SN BK BX
    Item No.:
    1930290000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 180SV 7.62HP 180G SN
  • SV 7.62HP/04/180G 3.5SN BK BX
    Item No.:
    1930620000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, PUSH IN spring connectionSVF 7.62HP/180SVF 7.62HP/180G
  • SVF 7.62HP/04/180G SN BK BX
    Item No.:
    1060850000
    Packaging unit:
    45 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male plug, clamping-yoke screw connectionSVZ 7.62HP 180SVZ 7.62HP 180 SN
  • SVZ 7.62HP/04/180G SN BK BX
    Item No.:
    1931640000
    Packaging unit:
    100 PC

    PCB plug-in connector, male plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSV 7.62HP 270SV 7.62HP 270G SN
  • SV 7.62HP/04/270G 3.5SN BK BX
    Item No.:
    1931280000
    Packaging unit:
    60 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Male headers, solder connectionSVD 7.62HP 270SVD 7.62HP 270G SN
  • SVD 7.62HP/08/270G 3.2SN BK BX
    Item No.:
    1543320000
    Packaging unit:
    30 PC

    PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 8, 270°, Solder pin length (l): 3.2 mm, tinned, black, Box