Properties
Version | P-series, Marker holder, blue, Number of levels: 16, TS 35 x 7.5 |
Order No. | 1267940000 |
Type | BZT PRV16 BL 35X7.5 |
GTIN (EAN) | 4032248112838 |
Qty. | 20 items |
Depth | 105.9 mm |
Depth (inches) | 4.169 inch |
Height | 225 mm |
Height (inches) | 8.858 inch |
Width | 10.2 mm |
Width (inches) | 0.402 inch |
Net weight | 50.7 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Colour | blue |
UL 94 flammability rating | V-0 |
Version | For the mounting rails |
Number of levels | 16 |
Number of clamping points per level | 2 |
Rail | TS 35 x 7.5 |
Number of connections | 32 |
Rail | TS 35 x 7.5 |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60909) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1267940000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1267940000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |