Properties
Version | Z-series, Marker holder |
Order No. | 1781140000 |
Type | BZT ZTL6 |
GTIN (EAN) | 4032248170364 |
Qty. | 20 items |
Depth | 8.9 mm |
Depth (inches) | 0.35 inch |
Height | 9.5 mm |
Height (inches) | 0.374 inch |
Width | 7.8 mm |
Width (inches) | 0.307 inch |
Net weight | 0.31 g |
Storage temperature | -25 °C...55 °C |
Operating temperature | -40 °C...100 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | Plugged |
Pitch in mm (P) | 5 mm |
Installation advice | Direct mounting |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63673) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1781140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1781140000) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |