Properties
Version | Automatic machines, Automatic stripper and crimper |
Order No. | 2912430000 |
Type | CA 100 DUO S |
GTIN (EAN) | 4099986536005 |
Qty. | 1 items |
Depth | 550 mm |
Depth (inches) | 21.654 inch |
Height | 440 mm |
Height (inches) | 17.323 inch |
Width | 415 mm |
Width (inches) | 16.339 inch |
Net weight | 42,000 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c, 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
Compressed-air connection | 5 - 5.5 bar |
Consumables | with plastic collar |
Crimping | Trapezoidal |
Crimping length | 6 - 18 mm |
Crimping range, max. | 10 mm² |
Crimping range, min. | 4 mm² |
Drive | Electropneumatic |
Electrical connection | 100-240 V / 50/60 Hz / 100 VA |
Pulse time | approx. 3 s |
Stripping range | 4 - 6 mm² (10 mm² opt.)/ AWG 12-10 (AWG 8 opt.) |
Wire end ferrules cross-section, max. | 10 mm² |
Wire end ferrules cross-section, min. | 4 mm² |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
ROHS | Conform |