Properties
Version | Automatic stripper and crimper |
Order No. | 2740900000 |
Type | CA 100 DUO |
GTIN (EAN) | 4050118835700 |
Qty. | 1 items |
Depth | 550 mm |
Depth (inches) | 21.654 inch |
Height | 440 mm |
Height (inches) | 17.323 inch |
Width | 415 mm |
Width (inches) | 16.339 inch |
Net weight | 40,000 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
Compressed-air connection | 5 - 5.5 bar |
Consumables | with plastic collar |
Crimping | Trapezoidal |
Crimping length | 8 - 18 mm |
Drive | Electropneumatic |
Electrical connection | 100-240 V / 50/60 Hz / 100 VA |
Pulse time | approx. 3 s |
Stripping range | 6 - 10 mm² (4 mm² opt.) / AWG 10-8 (AWG 12 opt.) |
User Documentation |
[Flyer - CA 100 DUO](https://mdcop.weidmueller.com/mediadelivery/asset/900_180982)
[Manual CA 100 DUO EN DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_314995) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ECLASS 14.0 | 17-13-01-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:9019230000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, yellow
-
Item No.:0533500000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, black
-
Item No.:9021140000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, green
-
Item No.:9021130000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, green
-
Item No.:9019220000Packaging unit:100 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, yellow
-
Item No.:0565700000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, black
-
Item No.:9021100000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9019190000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9021110000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, orange
-
Item No.:9019200000Packaging unit:500 PC
Wire-end ferrule, Standard, 14 mm, 12 mm, grey
-
Item No.:9019210000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, grey
-
Item No.:9021120000Packaging unit:100 PC
Wire-end ferrule, Standard, 20 mm, 18 mm, orange
-
Item No.:9021160000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, brown
-
Item No.:0565800000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, Ivory
-
Item No.:0534200000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, Ivory
-
Item No.:9019250000Packaging unit:100 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, red
-
Item No.:9021150000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, brown
-
Item No.:9019240000Packaging unit:100 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, red
Spare parts
-
Item No.:2912430000Packaging unit:1 PC
Automatic machines, Automatic stripper and crimper
-