Properties
Version | separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 63, -40 °C…120 °C, IP66 |
Order No. | 2584120000 |
Type | CABTITE CGS M63 BK |
GTIN (EAN) | 4050118617238 |
Qty. | 5 items |
Depth | 39.7 mm |
Depth (inches) | 1.563 inch |
Height | 24.7 mm |
Height (inches) | 0.972 inch |
Width | 72 mm |
Width (inches) | 2.835 inch |
Length | 39.7 mm |
Length (inches) | 1.563 inch |
Net weight | 43.5 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 68 mm |
AF size 2 | 82 mm |
External thread | M 63 |
Halogen | No |
Length of thread | 15 mm |
Material | Polyamide, glass fibre-reinforced |
Opening diameter | 63 mm |
Pitch of thread | 1.5 mm |
Protection degree | IP66 |
Sealing | TPE |
Sealing element | 1 large sealing element or 4 small sealing elements |
Silicone | No |
Tightening torque, max. | 7 Nm |
Tightening torque, min. | 6.8 Nm |
UL 94 flammability rating | V-0 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_80060) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2584120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584120000) |
User Documentation | [Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_86820) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Accessories
-
Item No.:2584080000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2583560000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584790000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584670000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2584520000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
-
Item No.:2584290000Packaging unit:5 PC
Inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 44 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C, IP66
-
Item No.:2583500000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 63 mm, -40 °C…120 °C, IP66
-
Item No.:2583900000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584890000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583350000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583450000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2652340000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 6 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652380000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 10 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652350000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 7 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652370000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 9 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652330000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 12 mm, Width: 5 mm, Depth: 12 mm, -40 °C…120 °C, IP66
-
Item No.:2652360000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 8 mm, Depth: 16 mm, -40 °C…120 °C, IP66
Spare parts
-
Item No.:2584010000Packaging unit:5 PC
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 72 mm, Width: 72 mm, Depth: 7 mm, -40 °C…120 °C
Individual part of
-
Item No.:2583870000Packaging unit:1 PC
Sample set, Cabtite (cable entry system), Miscellaneous, Height: 264 mm, Width: 139 mm, Depth: 73 mm
Individual parts
-
Item No.:2584010000Packaging unit:5 PC
separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 72 mm, Width: 72 mm, Depth: 7 mm, -40 °C…120 °C