Properties
Version | Shield connection rail, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 93 mm, Depth: 16 mm |
Order No. | 2583930000 |
Type | CABTITE CR 10/6 EMV |
GTIN (EAN) | 4050118647044 |
Qty. | 10 items |
Depth | 16 mm |
Depth (inches) | 0.63 inch |
Height | 35.23 mm |
Height (inches) | 1.387 inch |
Width | 93 mm |
Width (inches) | 3.661 inch |
Diameter | 5.3 mm |
Mounting dimension - height | 5.91 mm |
Mounting dimension - width | 5.3 mm |
Net weight | 35.4 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Material | Steel, galvanized |
Silicone | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205522) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2583930000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2583930000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
ROHS | Conform |