Properties
Version | Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66 |
Order No. | 2891510000 |
Type | CABTITE FRFT 16/8 |
GTIN (EAN) | 4064675880608 |
Qty. | 1 items |
Depth | 19.6 mm |
Depth (inches) | 0.772 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 81 mm |
Width (inches) | 3.189 inch |
Net weight | 79 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Type 12
Type 4X |
|
Halogen |
No
halogen-free |
Material | Polyamide, glass fibre-reinforced |
Opening length | 91 mm |
Opening width | 36 mm |
Protection degree | IP66 |
Sealing | TPE |
Sealing element | 2 large sealing elements or 4 small sealing elements or 1 large sealing element and 4 small sealing elements or 8 small sealing elements |
Silicone | No |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293936) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2891510000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2891510000) |
User Documentation | [INSTR CABTITE FRFT D/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_268267) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |