Properties
Version | Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 153 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66 |
Order No. | 2891560000 |
Type | CABTITE FRFT 24/10 SET |
GTIN (EAN) | 4064675880653 |
Qty. | 1 items |
Depth | 24.2 mm |
Depth (inches) | 0.953 inch |
Height | 64 mm |
Height (inches) | 2.52 inch |
Width | 153 mm |
Width (inches) | 6.024 inch |
Net weight | 111.5 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen |
No
halogen-free |
Material | Polyamide, glass fibre-reinforced |
Opening length | 113.5 mm |
Opening width | 36 mm |
Protection class (UL) |
Type 12
Type 4X |
Protection degree | IP66 |
Sealing | TPE |
Sealing element | 2 large sealing elements and 4 small sealing elements or 1 large sealing element and 6 small sealing elements or 10 small sealing elements |
Silicone | No |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
Version | in closed state |
Product information | The set is made from UR-certified individual parts, so the approval is also valid for the set. Fixing material for mounting on the enclosure or control cabinet, is not included. |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293227) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2891560000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2891560000) |
User Documentation | [INSTR CABTITE FRFT D/EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_268267) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ETIM 10.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
ECLASS 15.0 | 27-18-28-15 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:2584520000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2584460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2907560000Packaging unit:20 PC
Locking frame, Cabtite (cable entry system), Polyamide, Deep black, Height: 77 mm, Width: 9 mm, Depth: 62 mm, -40 °C…120 °C
-
Item No.:2583500000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 63 mm, -40 °C…120 °C, IP66
-
Item No.:2583900000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2583460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583450000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583350000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2584890000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583890000Packaging unit:10 PC
Shield connection rail, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 140 mm, Depth: 16 mm
-
Item No.:2635120000Packaging unit:1 PC
Mounting screw, Cabtite (cable entry system), Stainless steel, rust-proof, silver, Height: 30 mm, Width: 8.5 mm, Depth: 8.5 mm
-
Item No.:2584080000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584790000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2583560000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584670000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2652360000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 8 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652340000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 6 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652350000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 7 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652370000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 9 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652330000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 12 mm, Width: 5 mm, Depth: 12 mm, -40 °C…120 °C, IP66
-
Item No.:2652380000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 10 mm, Depth: 16 mm, -40 °C…120 °C, IP66
Related products
-
Item No.:2891540000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2584290000Packaging unit:5 PC
Inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 44 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C, IP66
-
Item No.:2584270000Packaging unit:5 PC
Inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 44 mm, Width: 67 mm, Depth: 17.5 mm, -40 °C…120 °C, IP66
-
Item No.:2584300000Packaging unit:5 PC
Inlay, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 25 mm, Width: 44 mm, Depth: 17.5 mm, -40 °C…120 °C, IP66
Individual parts
-
Item No.:2584670000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584790000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2584080000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2583560000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66
-
Item No.:2583890000Packaging unit:10 PC
Shield connection rail, Cabtite (cable entry system), Steel, galvanized, silver, Height: 35.23 mm, Width: 140 mm, Depth: 16 mm
-
Item No.:2652330000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 12 mm, Width: 5 mm, Depth: 12 mm, -40 °C…120 °C, IP66
-
Item No.:2652350000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 7 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652380000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 10 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652340000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 6 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652370000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 9 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2652360000Packaging unit:25 PC
Blind plug, Cabtite (cable entry system), Polyamide, white, Height: 16 mm, Width: 8 mm, Depth: 16 mm, -40 °C…120 °C, IP66
-
Item No.:2584890000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583350000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583450000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2907560000Packaging unit:20 PC
Locking frame, Cabtite (cable entry system), Polyamide, Deep black, Height: 77 mm, Width: 9 mm, Depth: 62 mm, -40 °C…120 °C
-
Item No.:2635120000Packaging unit:1 PC
Mounting screw, Cabtite (cable entry system), Stainless steel, rust-proof, silver, Height: 30 mm, Width: 8.5 mm, Depth: 8.5 mm
-
Item No.:2584460000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2584520000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Light Grey, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…90 °C, IP66
-
Item No.:2583500000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 63 mm, -40 °C…120 °C, IP66
-
Item No.:2583900000Packaging unit:10 PC
Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 42.8 mm, Width: 42.8 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66