Properties
Version | Locking frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 68.8 mm, Width: 152 mm, Depth: 11.3 mm, -40 °C…120 °C, IP66 |
Order No. | 2584210000 |
Type | CABTITE FRL 24/10 BK |
GTIN (EAN) | 4050118615289 |
Qty. | 10 items |
Depth | 11.3 mm |
Depth (inches) | 0.445 inch |
Height | 68.8 mm |
Height (inches) | 2.709 inch |
Height of lowest version | 11.3 mm |
Width | 152 mm |
Width (inches) | 5.984 inch |
Diameter | 5.5 mm |
Mounting dimension - height | 130 mm |
Mounting dimension - width | 32 mm |
Net weight | 37.1 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Material | Polyamide, glass fibre-reinforced |
Opening length | 107.5 mm |
Opening width | 40 mm |
Protection degree | IP66 |
Silicone | No |
Tightening torque | 3 Nm |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_205527) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2584210000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584210000) |
User Documentation | [Cabtite Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_72923) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002624 |
ETIM 7.0 | EC002624 |
ETIM 8.0 | EC002624 |
ETIM 9.0 | EC002624 |
ECLASS 9.0 | 27-18-28-15 |
ECLASS 9.1 | 27-18-92-65 |
ECLASS 10.0 | 27-18-28-15 |
ECLASS 11.0 | 27-18-28-15 |
ECLASS 12.0 | 27-18-28-15 |
ECLASS 13.0 | 27-18-28-15 |
ECLASS 14.0 | 27-18-28-15 |
Approvals | ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |