Properties
Version | separable locknut, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 28 mm, Width: 28 mm, Depth: 7 mm, -40 °C…120 °C |
Order No. | 2584110000 |
Type | CABTITE LNS M20 BK |
GTIN (EAN) | 4050118616408 |
Qty. | 10 items |
Depth | 7 mm |
Depth (inches) | 0.276 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Diameter | 29 mm |
Net weight | 2.8 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
AF size 1 | 28 mm |
AF size 2 | 29 mm |
External thread | M 20 |
Halogen | No |
Length of thread | 7 mm |
Material | Polyamide, glass fibre-reinforced |
Pitch of thread | 1.5 mm |
Silicone | No |
UL 94 flammability rating | V-0 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_80059) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2584110000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584110000) |
User Documentation | [Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_86820) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 9.0 | EC000940 |
ECLASS 9.0 | 27-14-44-24 |
ECLASS 9.1 | 27-14-44-24 |
ECLASS 10.0 | 27-14-44-24 |
ECLASS 11.0 | 27-14-44-24 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
ROHS | Conform |
Individual part of
-
Item No.:2584200000Packaging unit:10 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 20, -40 °C…120 °C, IP66
Cable Entry Systems and ComponentsCable entry system - CabtiteCabtite - Separable Cable Glands