Properties
Version | Sealing element, Cabtite (cable entry system), TPE, Deep black, Height: 20.3 mm, Width: 20.3 mm, Depth: 17.7 mm, -40 °C…120 °C, IP66 |
Order No. | 2584080000 |
Type | CABTITE SE 9-10 SML BK |
GTIN (EAN) | 4050118616309 |
Qty. | 10 items |
Depth | 17.7 mm |
Depth (inches) | 0.697 inch |
Height | 20.3 mm |
Height (inches) | 0.799 inch |
Width | 20.3 mm |
Width (inches) | 0.799 inch |
Net weight | 5.3 g |
Operating temperature | -40 °C...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | No |
Material | TPE |
Outer cable diameter, max. | 10 mm |
Outer cable diameter, min. | 9 mm |
Protection degree | IP66 |
Sealing element | 1 small sealing element |
Silicone | No |
UL 94 flammability rating | HB |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Cable entry system](https://mdcop.weidmueller.com/mediadelivery/asset/900_252380) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_72167) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2584080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2584080000) |
User Documentation | [Cabtite Installation Instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_72923) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000879 |
ETIM 7.0 | EC000879 |
ETIM 8.0 | EC000879 |
ETIM 9.0 | EC000879 |
ECLASS 9.0 | 27-14-44-21 |
ECLASS 9.1 | 27-14-44-21 |
ECLASS 10.0 | 27-14-44-21 |
ECLASS 11.0 | 27-14-44-21 |
ECLASS 12.0 | 27-14-08-07 |
ECLASS 13.0 | 27-14-08-07 |
ECLASS 14.0 | 27-14-08-07 |
Approvals | ![CE](/picture/CE.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223801 |
Is accessory of
-
Item No.:2891560000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 153 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2583780000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583740000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891470000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 81 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2583720000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583760000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891500000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 106 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2891530000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 126 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2584150000Packaging unit:5 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 40, -40 °C…120 °C, IP66
-
Item No.:2584200000Packaging unit:10 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 20, -40 °C…120 °C, IP66
-
Item No.:2584180000Packaging unit:10 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 25, -40 °C…120 °C, IP66
-
Item No.:2584120000Packaging unit:5 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 63, -40 °C…120 °C, IP66
-
Item No.:2584130000Packaging unit:5 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 24.7 mm, M 50, -40 °C…120 °C, IP66
-
Item No.:2584160000Packaging unit:10 PC
separable cable gland, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 23.7 mm, M 32, -40 °C…120 °C, IP66
-
Item No.:2891480000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891450000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891510000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891540000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583490000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583800000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583470000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583480000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
Individual part of
-
Item No.:2583490000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891510000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583470000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891480000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891450000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583480000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583800000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891540000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891530000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 126 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2583780000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 81 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583760000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 106 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2583740000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 126 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66
-
Item No.:2891500000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 106 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2891560000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 153 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2891470000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 64 mm, Width: 81 mm, Depth: 24.2 mm, -40 °C…120 °C, IP66
-
Item No.:2583720000Packaging unit:1 PC
Frame, Cabtite (cable entry system), Polyamide, glass fibre-reinforced, Deep black, Height: 70 mm, Width: 153 mm, Depth: 19.6 mm, -40 °C…120 °C, IP66