Properties
Version | Operating tool, Cabtite (cable entry system), Polyamide 6, orange, Width: 140 mm, IP66 |
Order No. | 2637360000 |
Type | CABTITE TOOL ATSE PA |
GTIN (EAN) | 4050118662412 |
Qty. | 1 items |
Width | 140 mm |
Width (inches) | 5.512 inch |
Length | 140 mm |
Length (inches) | 5.512 inch |
Net weight | 66 g |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Halogen | No |
Material | Polyamide 6 |
Protection degree | IP66 |
Silicone | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002210 |
ETIM 7.0 | EC002210 |
ETIM 8.0 | EC002210 |
ETIM 9.0 | EC002210 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-15 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |