Properties
Version | SUB-D |
Order No. | 1550610000 |
Type | CAN SUB-D SK35 TERM PS |
GTIN (EAN) | 4050118357066 |
Qty. | 1 items |
Depth | 16.8 mm |
Depth (inches) | 0.661 inch |
Height | 68.8 mm |
Height (inches) | 2.709 inch |
Width | 46 mm |
Width (inches) | 1.811 inch |
Net weight | 100 g |
Humidity | Max. 75% at +25°C, non-condensing |
REACH SVHC | Lead 7439-92-1 |
SCIP | 3cc1d9b1-0f2a-47ed-a501-ddcfcfaaf625 |
BUS interface |
D-Sub 9-pole
Socket |
BUS PG interface |
D-Sub 9-pole
Pin |
BUS, cable interface | Screw connection |
Data rate | 1 Mbps |
Housing main material | ZnAl |
Humidity | Max. 75% at +25°C, non-condensing |
Interlock | UNC4-40 |
Outgoing elbow | 35° |
Plugging cycles | ≥ 200 |
Programming interface | Yes |
Protection degree | IP30 |
Temperature range of housing | -20...+70 ° C |
Terminating resistor available | Yes |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [FL FIELDWIRING EN](http://download.weidmueller.com/asset/download/file/38293) |
ETIM 6.0 | EC001132 |
ETIM 7.0 | EC001132 |
ETIM 8.0 | EC001132 |
ETIM 9.0 | EC001132 |
ECLASS 9.0 | 27-44-03-02 |
ECLASS 9.1 | 27-44-03-90 |
ECLASS 10.0 | 27-44-03-02 |
ECLASS 11.0 | 27-44-03-02 |
ECLASS 12.0 | 27-44-03-02 |
ECLASS 13.0 | 27-44-03-02 |
ROHS | Conform |