Properties
Version | Cable ties, 4.8 x 250 mm, Polyamide 66, 220 N |
Order No. | 7940006054 |
Type | CB 250/4,8 NC |
GTIN (EAN) | 4032248519897 |
Qty. | 100 items |
Depth | 1.35 mm |
Depth (inches) | 0.053 inch |
Height | 250 mm |
Height (inches) | 9.842 inch |
Width | 4.8 mm |
Width (inches) | 0.189 inch |
Net weight | 1.63 g |
Operating temperature range | -40...85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 68 mm |
Bundle diameter, min. | 3 mm |
Cable diameter, max. | 68 mm |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 85 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 220 N |
Tensile strength (Pound-force) | 49 lbf |
UL 94 flammability rating | V-2 |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [DE PI830000160627 002](https://mdcop.weidmueller.com/mediadelivery/asset/900_35392) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.7940006054) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals | ![CE](/picture/CE.gif) ![UR](/picture/UR.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UR) | E317499 |