Properties
Order No. | 3012620000 |
Type | CB-DT 98/2.5 BL |
Height | 98 mm |
Height (inches) | 3.858 inch |
Width | 2.5 mm |
Width (inches) | 0.098 inch |
Bundle diameter, max. | 21 mm |
Bundle diameter, min. | 1 mm |
Detectible in accordance with Rondotest | 4.7 mm Al |
For re-opening | No |
Halogen | No |
Tensile strength | 80 N |
Tensile strength (Pound-force) | 18 lbf |
UL 94 flammability rating |
HB
UL 94 |
UV-resistant | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |