Properties
Version | Cable ties, 3.5 x 140 mm, Polyamide 66, 180 N |
Order No. | 2659440000 |
Type | CB-HTR 140/3,6 NC |
GTIN (EAN) | 4050118682908 |
Qty. | 100 items |
Height | 140 mm |
Height (inches) | 5.512 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 0.6 g |
Operating temperature range | -40...125 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 32 mm |
Bundle diameter, min. | 2.5 mm |
Cable diameter, max. | 35 mm |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 125 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 180 N |
Tensile strength (Pound-force) | 40 lbf |
UL 94 flammability rating | V-2 |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_102723) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |