Properties
Version | Cable ties, 7.5 x 365 mm, Polyamide 66, 540 N |
Order No. | 2659540000 |
Type | CB-VT 365/7,5 WT |
GTIN (EAN) | 4050118683004 |
Qty. | 100 items |
Height | 365 mm |
Height (inches) | 14.37 inch |
Width | 7.5 mm |
Width (inches) | 0.295 inch |
Net weight | 4.21 g |
Operating temperature range | -40...85 °C |
Continuous operating temp., min. | -40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 100 mm |
Bundle diameter, min. | 8 mm |
Cable diameter, max. | 100 mm |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 85 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 540 N |
Tensile strength (Pound-force) | 121 lbf |
UL 94 flammability rating | V-0 |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_102725) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
Approvals |  |
ROHS | Conform |