Ominaisuudet
Version | Cable ties, 2.5 x 98 mm, Polyamide 66, 80 N |
Order No. | 2659490000 |
Type | CB-VT 98/2,5 WT |
GTIN (EAN) | 4050118682953 |
Qty. | 100 items |
98 mm | |
Height (inches) | 3,858 inch |
Width | 2,5 mm |
Width (inches) | 0,098 inch |
Net weight | 0,24 g |
Operating temperature range | -40...85 °C |
Continuous operating temp., min. | −40 °C |
Continuous operating temp., max. | 85 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Bundle diameter, max. | 21 mm |
Bundle diameter, min. | 1 mm |
Cable diameter, max. | 21 mm |
For re-opening | No |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range, max. | 85 °C |
Operating temperature range, min. | −40 °C |
Tensile strength | 80 N |
Tensile strength (Pound-force) | 18 lbf |
UL 94 flammability rating | V-0 |
UV-resistant | No |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_102725) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000046 |
ETIM 7.0 | EC000046 |
ETIM 8.0 | EC000046 |
ETIM 9.0 | EC000046 |
ECLASS 9.0 | 27-14-07-02 |
ECLASS 9.1 | 27-14-07-02 |
ECLASS 10.0 | 27-14-07-02 |
ECLASS 11.0 | 27-14-07-02 |
ECLASS 12.0 | 27-14-07-02 |
ECLASS 13.0 | 27-14-07-02 |
ECLASS 14.0 | 27-14-07-02 |
ROHS | Conform |