Properties
Version | Cable ties, 19 x 19 mm, Plastic, 80 N |
Order No. | 1697950000 |
Type | CBH 19/19 BK |
GTIN (EAN) | 4008190883027 |
Qty. | 100 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 19 mm |
Height (inches) | 0.748 inch |
Width | 19 mm |
Width (inches) | 0.748 inch |
Net weight | 0.71 g |
Operating temperature range | -40...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
For re-opening | No |
Halogen | No |
Material | Plastic |
Max. cable tie width | 3.6 mm |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 80 N |
Tensile strength (Pound-force) | 18 lbf |
UL 94 flammability rating | V-2 |
UV-resistant | Yes |
Version | Self-adhesive |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_318361) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1697950000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1697950000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000449 |
ETIM 7.0 | EC000449 |
ETIM 8.0 | EC000449 |
ETIM 9.0 | EC000449 |
ECLASS 9.0 | 23-15-90-07 |
ECLASS 9.1 | 27-40-07-90 |
ECLASS 10.0 | 27-40-07-90 |
ECLASS 11.0 | 23-15-25-09 |
ECLASS 12.0 | 23-15-25-09 |
ECLASS 13.0 | 23-15-25-09 |
ECLASS 14.0 | 23-15-25-22 |
ROHS | Conform |