Properties
Version | Cable ties, 6.2 x 8.1 mm, Plastic, 80 N |
Order No. | 1279200000 |
Type | CBH 8.1/6.2 NC |
GTIN (EAN) | 4008190068820 |
Qty. | 100 items |
Depth | 2 mm |
Depth (inches) | 0.079 inch |
Height | 8.1 mm |
Height (inches) | 0.319 inch |
Width | 6.2 mm |
Width (inches) | 0.244 inch |
Net weight | 1.02 g |
Operating temperature range | -40...105 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Diameter of fastening hole | 6.5 mm |
For re-opening | No |
Halogen | No |
Material | Plastic |
Max. cable tie width | 7.8 mm |
Operating temperature range, max. | 105 °C |
Operating temperature range, min. | -40 °C |
Tensile strength | 80 N |
Tensile strength (Pound-force) | 18 lbf |
UL 94 flammability rating | V-2 |
UV-resistant | Yes |
Version | for mounting plate |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1279200000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000449 |
ETIM 7.0 | EC000449 |
ETIM 8.0 | EC000449 |
ETIM 9.0 | EC000449 |
ECLASS 9.0 | 23-15-90-07 |
ECLASS 9.1 | 27-40-07-90 |
ECLASS 10.0 | 27-40-07-90 |
ECLASS 11.0 | 23-15-25-09 |
ECLASS 12.0 | 23-15-25-09 |
ECLASS 13.0 | 23-15-25-09 |
ECLASS 14.0 | 23-15-25-22 |
ROHS | Conform |