Properties
Order No. | 8978580000 |
Type | CBX200 USB |
GTIN (EAN) | 4032248813759 |
Qty. | 1 items |
Net weight | 160 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -10 °C...50 °C |
Humidity | 10…90 %, no condensation |
SIL in compliance with IEC 61508 | None |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | d376a219-4a93-409c-bc47-15405f2d6751 |
Input current | ≤ 100 mA |
Input resistance | 22 kΩ |
Input voltage | 1.6…5.6 V |
Type | USB 2.0 (USB type A plug) |
Activation signal | 9…15 V typ. 12 V / 4 mA |
Level on interfaces | 1.8…5.6 V (automatically adapted) |
Load impedance current | ≤ 300 Ω |
Output voltage, note | 3.3 V regulated |
Type | RS232 (4-pole 2.5-mm jack plug) |
Protection degree | IP40 |
Insulation voltage | 2.5 kV (input / output) |
Product information | CBX200 USB is a USB2.0/RS232 interface converter with galvanic insulation. It provides additional functions in terms of controllability and supply of connected RS232 devices. The CBX200 USB allows the configuration of the product family ACT20 and the signal converter WAVE TTA. |
Approval/Certificate/Document of Conformity | [Application notes -- Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_38730) |
Software |
[WI-Manager, DTM-Library for online installation](https://mdcop.weidmueller.com/mediadelivery/asset/900_35364)
[Release notes for Weidmueller FDT-DTM Software version](https://mdcop.weidmueller.com/mediadelivery/asset/900_248446) |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_40349) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001417 |
ETIM 7.0 | EC001417 |
ETIM 8.0 | EC001417 |
ETIM 9.0 | EC001417 |
ECLASS 9.0 | 27-24-22-16 |
ECLASS 9.1 | 27-21-92-90 |
ECLASS 10.0 | 27-24-22-16 |
ECLASS 11.0 | 27-24-22-16 |
ECLASS 12.0 | 19-20-05-92 |
ECLASS 13.0 | 19-20-05-92 |
ECLASS 14.0 | 19-20-05-92 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |